text.skipToContent text.skipToNavigation

806C

By Raco 

Collection Name:  C3 Crushed Corner Covers®

Catalog ID: 806C

By Raco
Collection Name:  C3 Crushed Corner Covers®
Catalog ID:  806C
4 in. Square Cover, Exposed Work, Duplex/1.406 in. dia. Receptacle
  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • UL Listed

Product Details

General

Material 806C
Number of Gang(s) 2-Gang
Paintable/Stainable No
Type Exposed Cover
UPC 050169999813

Dimensions

Cubic Capacity 6.5 cu.in
Dimensions 0.563 in x 4.125 in x 4.125 in
Height 4.125 in
Length 0.563 in
Raised Height 0.50 in
Weight 0.422 lb
Width 4.125 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Packaging Type Polybag
Pallet Quantity 3780

Resources and Downloads

Specifications

Sell Sheets

Installation/Instruction Manual (IOM)

Sales Drawings

Terms and Conditions