text.skipToContent text.skipToNavigation

815C

by Raco 

Collection Name:  C3 Crushed Corner Covers®

Catalog ID: 815C

4 in. Square Cover, Exposed Work, 2.165 in. dia. Receptacle, Offset

Product Details

General

Material Bronze 815C
Material - Clamping Hardware Stainless Steel
Number of Ground Braid Lug Holes 0
Type Tee, Bolted Exposed Cover
UPC 096359333029 050169999905

Dimensions

Base Hole Spacing 0 in
Cubic Capacity 6.5 cu.in
Diameter - Base Holes 0 in
Diameter - Bolt 0 in
Diameter - Inside 0 in
Height 4.125 in
Length 0.563 in
Raised Height 0.50 in
Weight 0.422 lb 6.664 lb
Width 4.125 in

Electrical Ratings

Maximum Current Rating Amps Continuous 0

Conductor Related

Conductor Type Copper Bus

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Packaging Type Polybag
Pallet Quantity 3960 EA

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions