text.skipToContent text.skipToNavigation

911-2

by Raco 

Collection Name: Life Safety

Catalog ID: 911-2

3-3/4 in. Life Safety Square Box, Welded, 3-1/2 in. Deep, Sixteen 1/2 & 3/4 in. Concentric KO's, Red.

  • Welded steel construction
  • 3-3/4 in. square x 3-1/2 in. deep
  • Painted red for dedicated life safety alarm systems
  • 3-3/4 in. opening in wall allows for margin of error when using a 4 in. square cover
  • Accepts standard 4 in. square covers
  • Supplied with sixteen 1/2 & 3/4 in. concentric knockouts
  • 40.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product Details

General

Bracket Type No Bracket
Color Red
Drawn or Welded Welded
Fire Resistance Yes
Knockouts 1/2 - 3/4 in Concentric
Type Large Capacity
UPC 050169091128
Wiring System Conduit

Dimensions

Actual Depth 3.563 in
Cubic Capacity 45.0 cu.in
Depth 3.5 in
Height 3.75 in
Raised Ground No
Weight 1.19 lb
Width 3.75 in

Certifications and Compliance

Certified Listed UL
UL Listed Yes

Logistics

Minimum Pack Quantity 25
Packaging Type No Packaging
Pallet Quantity 1350 EA