911-4_2
911-4_2
911-4_1

4 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, Nine 1/2 in. KO's and Five TKO's, FM Bracket, Red

OR

Brand:

Raco

Catalog ID:

911-4

Collection name:

LIFE SAFETY

4 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, Nine 1/2 in. KO's and Five TKO's, FM Bracket, Red

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • FM style bracket
  • Combination screw heads allow quick installation
  • Welded construction
  • Nine 1/2 in. knockouts and Five TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Acceptable in 2-hour fire rated walls

Product details

General

Bracket Type
FM, for Metal or Wood Studs
Color
Red
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Yes
Knockouts
1/2 in;1/2 - 3/4 in Combination (TKO)
Material
Steel
Type
Box
UPC
050169091142
Wiring System
Conduit

Dimensions

Actual Depth
2.188 in
Cubic Capacity
30.3 cu.in
Depth
2.125 in
Height
7.625 in
Raised Ground
No
Weight
1.024 lb
Width
4.375 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
25
Packaging Type
No Packaging
Pallet Quantity
1500

Resources and downloads