text.skipToContent text.skipToNavigation

911-4

by Raco 

Collection Name: LIFE SAFETY

Catalog ID: 911-4

4 in. Life Safety Square Box, Welded, 2-1/8 in. Deep, Nine 1/2 in. KO's and Five TKO's, FM Bracket, Red

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.
  • FM style bracket
  • Combination screw heads allow quick installation
  • Welded construction
  • Nine 1/2 in. knockouts and Five TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Acceptable in 2-hour fire rated walls

Product Details

General

Bracket Type FM, for Metal or Wood Studs
Color Red
Drawn or Welded Welded
Fire Resistance Yes
Knockouts 1/2 in;1/2 - 3/4 in Combination (TKO)
Material Steel
Type Box
UPC 050169091142
Wiring System Conduit

Dimensions

Actual Depth 2.188 in
Cubic Capacity 30.3 cu.in
Depth 2.125 in
Height 7.625 in
Raised Ground No
Weight 1.024 lb
Width 4.375 in

Certifications and Compliance

Certified Listed UL
UL Listed Yes

Logistics

Carton Quantity 25 EA
Packaging Type No Packaging
Pallet Quantity 1500 EA

Resources/Downloads