text.skipToContent text.skipToNavigation

915 - Discontinued Suggested Sub 915C

by Raco 

Catalog ID: 915

DISCONTINUED - 4 in. Square Cover, Exposed Work, Extra Capacity, GFCI/Duplex

  • RACO® exposed work covers include required hardware for mounting the receptacle(s)
  • RACO® exposed work covers meet the requirements of the 2014 NEC Article 250.146(A). No bonding jumper is required for covers with: (1) Crushed corners
  • Hardware and cover are packed in a poly-bag with printed catalog number, compliances and installation instructions
  • Non-crushed corner covers allow for additional wiring capacity for GFCI's and dimmers
  • 1/2 in. reducer bushing included for 1/2 in. or 3/4 in. conduit
  • Steel body with malleable iron swivel hub
  • Single keyhole allows for installation of cover without removing the box screws
  • Swivel cover designed to limit swing from vertical to 20 degrees

Product Details

General

Material 915
Number of Gang(s) 2-Gang
Paintable/Stainable No
Type Exposed Cover
UPC 050169009154

Dimensions

Cubic Capacity 7.3 cu.in
Dimensions 0.5 in x 4 in x 4 in
Height 4 in
Length 0.5 in
Weight 0.345 lb
Width 4 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 10
Minimum Pack Quantity 10
Packaging Type Polybag
Pallet Quantity 3040 EA

Resources/Downloads

Specifications

Terms and Conditions