text.skipToContent text.skipToNavigation

2713R

by Raco 

Collection Name:  PUZZLE-PLATE®

Catalog ID: 2713R

5 in. PUZZLE-PLATE® Cable Protector

  • Innovative, interlocking design does not allow nail or screw penetration through gaps or holes
  • Pre-galvanized steel construction for added corrosion protection
  • No additional hardware required, just position and hammer down spurs
  • Unique interlocking feature allows installer to easily increase area that requires protection
  • 1/2 in. Spikes used to mount to wood stud
  • Wire and cable protection for non-metallic sheathed cable wiring in wood studs
  • Puzzle configuration interlocks two or more plates where additional protection is required. Eliminates gaps in when two or more plates are used
  • Pre-galvanized, 0.051 in. thick steel

Product Details

General

Accessory Type Box
Conduit Type Cable Protector Plates
Material 2713R
Type
  • Partition
  • Cable Protector Plate
UPC 050169127131

Dimensions

Dimensions 5 in x 1.5 in x 0.063 in
Height 0.063 in
Length 5 in
Weight 0.122 lb
Width 1.5 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 50
Pallet Quantity 14400

Resources/Downloads