text.skipToContent text.skipToNavigation

4PRAC

by Raco 

Collection Name:  Rough-in Ready®

Catalog ID: 4PRAC

Rough-in Ready® Fixed Position Box Mounting Brackets, 12-Cable Supports

  • Face mount stud bracket allows bracket/box to directly mount to any type of stud - metal (open or closed sides) or wood
  • Supports up to 4 square boxes and mudrings
  • Integrated top cable support manages cables entering assembly per current NEC requirements
  • Easy to use, integrated locking tabs hold cable securely in place - simply snap cable in, no additional hardware required
  • 12 built-in cable holders - accepts cable ranges 12-2 MC to 10-4 MC
  • Stud bracket features centering hole for easy locating of bracket to correct height from center of device to floor
  • Unique box locking tab secures box to bracket for transporting to job site. Tab design allows mudring to be removed from box without disengaging from
  • Built-in, flip-out far side supports will accommodate either 2-1/2 in., 3-1/2 in., or 3-5/8 in. stud depths. For 5-1/2 in. or 6 in., simply break out included far extensions and add to flip-out support with screw

Product Details

General

Material Steel
Type Mounting Bracket
UPC 050169970072

Dimensions

Height 8.188 in
Length 24.375 in
Weight 1.485 lb
Width 1.219 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 10 EA
Minimum Pack Quantity 10
Pallet Quantity 480 EA

Resources/Downloads