9013R
9013R
9013R_2
9013R_1
9013R_app_1

Adjustable Box Mounting Brace

OR

Brand:

Raco

Catalog ID:

9013R

Adjustable Box Mounting Brace, Adjust 10-3/8 in. to 18 in., for 4 in. or 4-11/16 in. Square Boxes that are 1-1/2 in. or 2-1/8 in. Deep

Raco Non-Adjustable Mounting Bracket is for the 4 in. or 4-11/16 in. electrical box. The bracket adjusts from 10-3/8 in. to 18 in. stud spacing. The bracket can be used for metal or wood stud box positioning.

  • Available for 1-1/2 in. or 2-1/8 in. deep boxes
  • Locator dimples on face of bar allows for exact positioning of single or multiple boxes.
  • Dimple feature provides quick start of screws, and reinforcement to prevent box mounting screws from stripping out when box is mounted
  • Design of adjsutable brace allows ground screw to clear when box is mounted
  • Boxes attach easily with self-tapping screws

Product details

General

Accessory Type
Box
EU RoHS Indicator
Contact Manufacturer
Type
Mounting Bracket
UPC
050169990131

Dimensions

Dimensions
0.43 in x 16 in x 1.75 in
Height
1.75 in
Length
0.43 in
Weight
0.36 lb
Width
16 in

Certifications And Compliance

Certified Listed
cULus Listed

Logistics

Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
6750