text.skipToContent text.skipToNavigation

974

by Raco 

Catalog ID: 974

Low Voltage Partition for 1-5/8 in. Deep Gang Boxes

  • Partitions divide boxes into compartments
  • Steel is 1/16 in. thick
  • Cover made from zinc, pre-coated, steel

Product Details

General

Accessory Type Box
Type Partition
UPC 050169009741

Dimensions

Dimensions 0.063 in x 2.313 in x 2.219 in
Height 2.219 in
Length 0.063 in
Weight 0.175 lb
Width 2.313 in

Logistics

Carton Quantity 25
Minimum Pack Quantity 25
Pallet Quantity 10800 EA

Resources/Downloads

Specifications

Terms and Conditions