text.skipToContent text.skipToNavigation
Discontinued

990

By Raco 

Collection Name:  BLOCK-LOC®

Catalog ID: 990

By Raco
Collection Name:  BLOCK-LOC®
Catalog ID:  990
DISCONTINUED - See Sub 689B
  • Secures box to concrete block, even in irregular cut openings
  • Easy-bend tabs lock box from top, front, sides and back
  • Sold in breakaway pairs
  • No tools required
  • Cost effective - reduces installation time and eliminates costly rework
  • Universal - Single or multi-gang masonry boxes and tile covers
  • Installation instructions included

Product Details

General

Type Mounting Bracket
UPC 050169009901

Dimensions

Dimensions 9.5 in x 5.719 in x 0.075 in
Height 0.075 in
Length 9.5 in
Weight 1.66 lb
Width 5.719 in

Logistics

Carton Quantity 5
Minimum Pack Quantity 5
Pallet Quantity 1000

Resources and Downloads