text.skipToContent text.skipToNavigation

DHRAC

by Raco 

Collection Name: Rough-in Ready

Catalog ID: DHRAC

Rough-in Ready® Ceiling Hanger

  • Easliy installs to roof decking with use of 4, #8 or larger sheet metal screws (not included)
  • Large 1-3/8 in. hole opening accommodates a variety of chains, cables hooks, etc.
  • Heavy 20 gauge pre-galvanized steel construction for secure and rigid support
  • Mav. Staic load for deck thickness of 20 or 22 gauge using min. 4, #8 or larger sheet metal screws - 100 lbs

Product Details

General

Type Bar Hanger
UPC 050169970089

Dimensions

Height 4.5 in
Length 2.469 in
Weight 0.234 lb
Width 2.813 in

Certifications and Compliance

Certified Listed UL
UL Listed Yes

Logistics

Carton Quantity 10 EA
Minimum Pack Quantity 10
Pallet Quantity 1440 EA

Resources/Downloads