977
977
977_2
977_1

GRIP-LOK®, Old-Work Switch Box Support (1/PR)

Brand:

Raco

Catalog ID:

977

GRIP-LOK®, Old-Work Switch Box Support (1/PR)

GRIP-LOK®, Old-Work Switch Box Support (1/PR)

Product details

General

EU RoHS Indicator
Contact Manufacturer
Type
Mounting Bracket
UPC
050169909775

Dimensions

Dimensions
0.019 in x 5.25 in x 3.438 in
Height
3.438 in
Length
0.019 in
Weight
0.06 lb
Width
5.25 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
100
Minimum Pack Quantity
100
Packaging Type
Pair
Pallet Quantity
30000

Resources and downloads