text.skipToContent text.skipToNavigation

Ceiling Boxes & Covers

Discontinued

291-1 Discontinued Suggested Sub 294-1

By Raco  
Catalog ID: 291-1
DISCONTINUED - Suggested Sub 294-1

3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Five 1/2 in. KO's

By Raco  
Catalog ID: 110
3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Five 1/2 in. KO's

3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps

By Raco  
Catalog ID: 112
3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps

3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, TS Bracket

By Raco  
Catalog ID: 119
3-1/2 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, TS Bracket

3-1/2 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's

By Raco  
Catalog ID: 111
3-1/2 in. Octagon Extension Ring, Drawn, 1-1/2 in. Deep, Four 1/2 in. KO's

3-1/2 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, One 1/2 in. KO and NMSC Clamps

By Raco  
Catalog ID: 8292
3-1/2 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, One 1/2 in. KO and NMSC Clamps

3-1/2 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, One 1/2 in. KO and NMSC Clamps

By Raco  
Catalog ID: 292
3-1/2 in. Round Ceiling Pan, Drawn, 1/2 in. Deep, One 1/2 in. KO and NMSC Clamps

3-1/2 in. Round Ceiling Pan, Drawn, 3/4 in. Deep, One 1/2 in. KO and NMSC Clamps

By Raco  
Catalog ID: 287
3-1/2 in. Round Ceiling Pan, Drawn, 3/4 in. Deep, One 1/2 in. KO and NMSC Clamps

3-1/2 in. Round Cover with 1/2 in. KO in Center

By Raco  
Catalog ID: 703
3-1/2 in. Round Cover with 1/2 in. KO in Center

3-1/2 in. Round Cover, Flat, 1/2 in. Center KO

By Raco  
Catalog ID: 8703-5
3-1/2 in. Round Cover, Flat, 1/2 in. Center KO

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, Raised Ground

By Raco  
Catalog ID: 8125
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, Raised Ground

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, TS Bracket

By Raco  
Catalog ID: 161SP
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, TS Bracket

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, TS Bracket

By Raco  
Catalog ID: 161
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Eight 1/2 in. KO's, TS Bracket

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Four 1/2 & Four 3/4 in. KO's, Raised Ground

By Raco  
Catalog ID: 127
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Four 1/2 & Four 3/4 in. KO's, Raised Ground

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's

By Raco  
Catalog ID: 125
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's, J Bracket

By Raco  
Catalog ID: 158
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Nine 1/2 in. KO's, J Bracket

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Seven 1/2 in. KO's, Raised Ground, and Bar Hanger

By Raco  
Catalog ID: 324
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Seven 1/2 in. KO's, Raised Ground, and Bar Hanger

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 & Four 3/4 in. KO's, Raised Ground, TS Bracket

By Raco  
Catalog ID: 127TS
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 & Four 3/4 in. KO's, Raised Ground, TS Bracket

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps

By Raco  
Catalog ID: 153
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps, J Bracket

By Raco  
Catalog ID: 157
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & AC/MC/Flex Clamps, J Bracket

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps

By Raco  
Catalog ID: 146
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, J Bracket

By Raco  
Catalog ID: 160
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, J Bracket

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Plaster Ears

By Raco  
Catalog ID: 150
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Plaster Ears

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Side Holes, 1/8 in. and 1/4 in

By Raco  
Catalog ID: 145
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Side Holes, 1/8 in. and 1/4 in

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 & Six 3/4 in. KO's, Raised Ground

By Raco  
Catalog ID: 126
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 & Six 3/4 in. KO's, Raised Ground

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & AC/MC/Flex Clamps, TS Bracket

By Raco  
Catalog ID: 155
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & AC/MC/Flex Clamps, TS Bracket

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, Bar Hanger

By Raco  
Catalog ID: 326
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, Bar Hanger

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, Bar Hanger

By Raco  
Catalog ID: 8326
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, Bar Hanger

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, TS Bracket

By Raco  
Catalog ID: 164
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's & NMSC Clamps, TS Bracket

4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's, AC/MC/Flex Clamps and Bar Hanger

By Raco  
Catalog ID: 325
4 in. Octagon Box, Drawn, 1-1/2 in. Deep, Two 1/2 in. KO's, AC/MC/Flex Clamps and Bar Hanger
Page 1 of 3