text.skipToContent text.skipToNavigation

661SP

by Raco 

Catalog ID: 661SP

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 1/2 in. KO's, Raised Ground, A Bracket

  • Drawn pre-galvanized steel
  • 4 in. x 2 in., 1-7/8 in. deep
  • Protects electrical wiring and wiring devices from impact and moisture
  • Designed for use with convenience outlets, switch boxes or small junction boxes
  • Supplied with seven 1/2 in. knockouts with ground screw for installation
  • 13.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product Details

General

Bracket Setback 0.625
Bracket Type A, for Metal or Wood Studs
Color Gray
Drawn or Welded Drawn
Fire Resistance Yes
Knockouts 1/2 in
Material Steel
Number of Gang(s) 1-Gang
Type Box
Wiring System Conduit

Dimensions

Actual Depth 1.88 in
Cubic Capacity 13.0 cu.in
Depth 1.875 in
Height 6.44 in
Raised Ground Yes
Weight 0.664 lb
Width 2.96 in

Electrical Ratings

Power Distribution Features Fire Rated

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 18
Packaging Type No Packaging
Pallet Quantity 1728

Resources/Downloads