text.skipToContent text.skipToNavigation

663

by Raco 

Catalog ID: 663

4 in. x 2 in. Handy Box, Drawn, 1-7/8 in. Deep, Seven 3/4 in. KO's, Raised Ground

  • Drawn construction
  • 4 in. x 2 in., 1-7/8 in. deep
  • 13 cu. in. capacity
  • Raised ground screw feature eliminates interference in surface mounting applications
  • Supplied with seven 3/4 in. knockouts
  • 13.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product Details

General

Bracket Type No Bracket
Drawn or Welded Drawn
Fire Resistance Yes
Knockouts 3/4 in
Material Steel
Type Box
UPC 050169906637
Wiring System Conduit

Dimensions

Actual Depth 1.875 in
Cubic Capacity 13.0 cu.in
Depth 1.875 in
Height 4 in
Raised Ground Yes
Weight 0.473 lb
Width 2.125 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 50
Packaging Type No Packaging
Pallet Quantity 4000 EA

Resources/Downloads