text.skipToContent text.skipToNavigation

663SM - Discontinued Suggested Sub 663

by Raco 

Catalog ID: 663SM

DISCONTINUED - Suggested Sub 663

  • Drawn construction - popular for exposed work applications
  • Raised ground screw feature eliminates interference in surface mounting applications
  • Supplied with seven 3/4 in. knockouts
  • 13 cu. in. capacity

Product Details

General

Bracket Type No Bracket
Drawn or Welded Drawn
Fire Resistance Yes
Type Box
UPC 050169986639
Wiring System Conduit

Dimensions

Actual Depth 1.938 in
Cubic Capacity 13.0 cu.in
Depth 1.875 in
Height 4 in
Raised Ground Yes
Weight 0.518 lb
Width 2.125 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 50
Packaging Type No Packaging
Pallet Quantity 4000

Resources/Downloads