text.skipToContent text.skipToNavigation

863

by Raco 

Catalog ID: 863

4 in. x 2 in. Handy Box Cover, 1-Receptacle, 1.406 in. Dia

  • RACO® Handy Box covers are designed to match the contours of the box
  • Cover corners are rounded
  • All covers have captive screws
  • Steel cover is 1/16 in. thick
  • Made from zinc, pre-coated, steel
  • Key-hole mounting feature allows for installation of cover without removing the concrete ring screws

Product Details

General

Color Gray
Material 863
Paintable/Stainable No
Type Cover
UPC 050169008638

Dimensions

Height 4.188 in
Length 0.49 in
Weight 0.086 lb
Width 2.313 in

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 25 EA
Minimum Pack Quantity 25
Pallet Quantity 12000 EA

Resources/Downloads

Specifications

Sales Drawings

Terms and Conditions