text.skipToContent text.skipToNavigation

826

by Raco 

Catalog ID: 826

7-Gang Box Device Cover, Raised 3/4 in., 16-1/8 in. Width

  • RACO® Device covers also fit next smaller box, i.e. three gang cover fits two or three gang box
  • The key-hole allows for installation of cover without removing the box screws
  • 35.3 cu. in. capacity

Product Details

General

Application RACO® Gang box covers permit the mounting of devices
Material 826
Number of Gang(s) 7-Gang
Type Device Cover
UPC 050169008263

Dimensions

Dimensions 0.75 in x 16.125 in x 4.5 in
Height 4.5 in
Length 0.75 in
Raised Height 0.75 in
Weight 1.23 lb
Width 16.125 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 1
Pallet Quantity 304 EA

Resources/Downloads

Specifications

Terms and Conditions