8-Gang Box Device Cover, Raised 3/4 in., Fits 957 Box
Request a Quote
OR
Buy from a Partner
Brand:
Raco
Catalog ID:
827
8-Gang Box Device Cover, Raised 3/4 in., Fits 957 Box
RACO® device covers also fit next smaller box, i.e. three gang cover fits two or three gang box
The key-hole allows for installation of cover without removing the box screws
40.8 cu. in. capacity
Product details
Resources and downloads
Product details
General
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Material
827
Number of Gang(s)
8-Gang
Paintable/Stainable
No
Type
Device Cover
UPC
050169008270
Dimensions
Cubic Capacity
40.8 cu.in
Dimensions
0.75 in x 17.938 in x 4.5 in
Height
4.5 in
Length
0.75 in
Raised Height
0.75 in
Weight
1.3 lb
Width
17.938 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
1
Minimum Pack Quantity
1
Pallet Quantity
304
Resources and downloads
Specifications
827
Catalogs
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions