text.skipToContent text.skipToNavigation

849 - Discontinued No Sub

By Raco 

Catalog ID: 849

By Raco
Catalog ID:  849
DISCONTINUED - 7-Gang Box, Flat Cover
  • Fits a seven gang box
  • Mounting slots allow for ease of installation
  • Flat

Product Details

General

Number of Gang(s) 7-Gang
Type Blank Cover
UPC 050169008492

Dimensions

Dimensions 0.063 in x 16.125 in x 4.5 in
Height 4.5 in
Length 0.063 in
Weight 1.81 lb
Width 16.125 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 1
Minimum Pack Quantity 1
Packaging Type No Packaging
Pallet Quantity 144

Resources and Downloads

Specifications

Certifications

Terms and Conditions