text.skipToContent text.skipToNavigation

850 - Discontinued No Sub

by Raco 

Catalog ID: 850

DISCONTINUED - 8-Gang, Flat, Blank Cover, 17-15/16 in. Width

  • Fits a eight gang box
  • Mounting slots allow for ease of installation
  • Flat

Product Details

General

Number of Gang(s) 8-Gang
Type Blank Cover
UPC 050169008508

Dimensions

Dimensions 0.063 in x 17.938 in x 4.5 in
Height 4.5 in
Length 0.063 in
Weight 2.06 lb
Width 17.938 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 1
Minimum Pack Quantity 1
Packaging Type No Packaging
Pallet Quantity 144 EA

Resources/Downloads

Specifications

Terms and Conditions