text.skipToContent text.skipToNavigation

851 - Discontinued No Sub

by Raco 

Catalog ID: 851

DISCONTINUED - 9-Gang, Flat, Blank Cover, 19-3/4 in. Width

  • Fits a nine gang box
  • Mounting slots allow for ease of installation
  • Flat

Product Details

General

Number of Gang(s) 9-Gang
Type Blank Cover
UPC 050169008515

Dimensions

Height 4.5 in
Length 0.063 in
Weight 2.06 lb
Width 19.75 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 1
Minimum Pack Quantity 1
Packaging Type No Packaging
Pallet Quantity 144 EA

Resources/Downloads

Specifications

Terms and Conditions