text.skipToContent text.skipToNavigation

944

by Raco 

Catalog ID: 944

5-Gang Box, Welded, 2-1/2 in. Deep, Eight 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Ten 3/4 in. KO's

  • Gang boxes save time in installation, no need to gang boxes together.
  • Have 3/4" and 1" concentric KO's for use with a wide variety of wiring methods.
  • Bottom KO pattern, 3-1/2" and 2-3/4" at either end of box.
  • Accepts two styles of covers, flat and 3/4" raised device cover.
  • Use low voltage partitions #947 or #949.

Product Details

General

Bracket Type No Bracket
Knockouts 1/2 in;3/4 in;3/4-1 in Concentric
Material Steel
Number of Gang(s) 5-Gang
Type Box
UPC 050169009444
Wiring System Conduit

Dimensions

Cubic Capacity 130. cu.in
Depth 2.5 in
Height 4.5 in
Weight 2.559 lb
Width 12.25 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 5
Pallet Quantity 320 EA

Resources/Downloads