8-Gang Box, Welded, 1-5/8 in. Deep, Twenty-Four 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's

Brand:

Raco

Catalog ID:

957

8-Gang Box, Welded, 1-5/8 in. Deep, Twenty-Four 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's

  • Gang boxes save time in installation, no need to gang boxes together.
  • Have 1/2" and 3/4" concentric KO's for use with a wide variety of wiring methods.
  • Bottom KO pattern, 3-1/2" and 2-3/4" at either end of box.
  • Accepts two styles of covers, flat and 3/4" raised device cover.
  • Use low voltage partitions #947 or #949.

Product details

General

Bracket Type
No Bracket
Knockouts
1/2 in;3/4 in;1/2-3/4 in Concentric
Number of Gang(s)
8-Gang
Type
Box
UPC
050169009574
Wiring System
Conduit

Dimensions

Cubic Capacity
124 cu.in
Depth
1.625 in
Height
4.5 in
Weight
3.1 lb
Width
17.688 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
1
Pallet Quantity
144

Resources and downloads