text.skipToContent text.skipToNavigation

957

by Raco 

Catalog ID: 957

8-Gang Box, Welded, 1-5/8 in. Deep, Twenty-Four 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's

  • Gang boxes save time in installation, no need to gang boxes together.
  • Have 1/2" and 3/4" concentric KO's for use with a wide variety of wiring methods.
  • Bottom KO pattern, 3-1/2" and 2-3/4" at either end of box.
  • Accepts two styles of covers, flat and 3/4" raised device cover.
  • Use low voltage partitions #947 or #949.

Product Details

General

Bracket Type No Bracket
Knockouts 1/2 in;3/4 in;1/2-3/4 in Concentric
Number of Gang(s) 8-Gang
Type Box
UPC 050169009574
Wiring System Conduit

Dimensions

Cubic Capacity 124. cu.in
Depth 1.625 in
Height 4.5 in
Weight 3.1 lb
Width 17.688 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 1
Pallet Quantity 144

Resources/Downloads