Multi-Gang Boxes & Covers
35 Products
2-Gang Box Cover, Flat, Blank, for 951 or 941
By Raco
Catalog ID: 844
2-Gang Box Cover, Flat, Blank, for 951 or 941
2-Gang Box Device Cover, Raised 3/4 in., Fits 951 or 941 Box
By Raco
Catalog ID: 821
2-Gang Box Device Cover, Raised 3/4 in., Fits 951 or 941 Box
2-Gang Box, Welded, 1-5/8 in. Deep, Twelve 1/2 & 3/4 in. Concentric KO's, Three 1/2 in. KO's, and Two 3/4 in. KO's
By Raco
Catalog ID: 951
2-Gang Box, Welded, 1-5/8 in. Deep, Twelve 1/2 & 3/4 in. Concentric KO's, Three 1/2 in. KO's, and Two 3/4 in. KO's
2-Gang Box, Welded, 2-1/2 in. Deep, Eight 3/4 & 1 in. Concentric KO's, Three 1/2 in. KO's, and Six 3/4 in. KO's
By Raco
Catalog ID: 941
2-Gang Box, Welded, 2-1/2 in. Deep, Eight 3/4 & 1 in. Concentric KO's, Three 1/2 in. KO's, and Six 3/4 in. KO's
3-Gang Box Cover, Flat, Blank, for 952 or 942
By Raco
Catalog ID: 845
3-Gang Box Cover, Flat, Blank, for 952 or 942
3-Gang Box Device Cover, Raised 1-1/2 in., Fits 952 or 942 Box
By Raco
Catalog ID: 836
3-Gang Box Device Cover, Raised 1-1/2 in., Fits 952 or 942 Box
3-Gang Box Device Cover, Raised 2 in., Fits 952 or 942 Box
By Raco
Catalog ID: 834
3-Gang Box Device Cover, Raised 2 in., Fits 952 or 942 Box
3-Gang Box Device Cover, Raised 3/4 in., Fits 952 or 942 Box
By Raco
Catalog ID: 822
3-Gang Box Device Cover, Raised 3/4 in., Fits 952 or 942 Box
3-Gang Box, Welded, 1-5/8 in. Deep, Fourteen 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Two 3/4 in. KO's
By Raco
Catalog ID: 952
3-Gang Box, Welded, 1-5/8 in. Deep, Fourteen 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Two 3/4 in. KO's
3-Gang Box, Welded, 2-1/2 in. Deep, Six 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Twelve 3/4 in. KO's
By Raco
Catalog ID: 942
3-Gang Box, Welded, 2-1/2 in. Deep, Six 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Twelve 3/4 in. KO's
4-Gang Box Cover, Flat, Blank, for 943 or 953
By Raco
Catalog ID: 846
4-Gang Box Cover, Flat, Blank, for 943 or 953
4-Gang Box Device Cover, Raised 3/4 in., 10-11/16 in. Width
By Raco
Catalog ID: 823
4-Gang Box Device Cover, Raised 3/4 in., 10-11/16 in. Width
4-Gang Box, Welded, 1-5/8 in. Deep, Sixteen 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's
By Raco
Catalog ID: 953
4-Gang Box, Welded, 1-5/8 in. Deep, Sixteen 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's
4-Gang Box, Welded, 2-1/2 in. Deep, Eight 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Eight 3/4 in. KO's
By Raco
Catalog ID: 943
4-Gang Box, Welded, 2-1/2 in. Deep, Eight 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Eight 3/4 in. KO's
5-Gang Box Cover, Flat, Blank, for 944 or 954
By Raco
Catalog ID: 847
5-Gang Box Cover, Flat, Blank, for 944 or 954
5-Gang Box Device Cover, Raised 3/4 in., Fits 954 or 944 Box
By Raco
Catalog ID: 824
5-Gang Box Device Cover, Raised 3/4 in., Fits 954 or 944 Box
5-Gang Box, Welded, 1-5/8 in. Deep, Eighteen 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's
By Raco
Catalog ID: 954
5-Gang Box, Welded, 1-5/8 in. Deep, Eighteen 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's
5-Gang Box, Welded, 2-1/2 in. Deep, Eight 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Ten 3/4 in. KO's
By Raco
Catalog ID: 944
5-Gang Box, Welded, 2-1/2 in. Deep, Eight 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Ten 3/4 in. KO's
6-Gang Box Cover, Flat, Blank, for 945 or 955
By Raco
Catalog ID: 848
6-Gang Box Cover, Flat, Blank, for 945 or 955
6-Gang Box Device Cover, Raised 3/4 in., Fits 955 or 945 Box
By Raco
Catalog ID: 825
6-Gang Box Device Cover, Raised 3/4 in., Fits 955 or 945 Box
6-Gang Box, Welded, 1-5/8 in. Deep, Twenty 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's.
By Raco
Catalog ID: 955
6-Gang Box, Welded, 1-5/8 in. Deep, Twenty 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's.
6-Gang Box, Welded, 2-1/2 in. Deep, Ten 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Ten 3/4 in. KO's
By Raco
Catalog ID: 945
6-Gang Box, Welded, 2-1/2 in. Deep, Ten 3/4 & 1 in. Concentric KO's, Six 1/2 in. KO's, and Ten 3/4 in. KO's
7-Gang Box Device Cover, Raised 3/4 in., 16-1/8 in. Width
By Raco
Catalog ID: 826
7-Gang Box Device Cover, Raised 3/4 in., 16-1/8 in. Width
8-Gang Box Device Cover, Raised 3/4 in., Fits 957 Box
By Raco
Catalog ID: 827
8-Gang Box Device Cover, Raised 3/4 in., Fits 957 Box
8-Gang Box, Welded, 1-5/8 in. Deep, Twenty-Four 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's
By Raco
Catalog ID: 957
8-Gang Box, Welded, 1-5/8 in. Deep, Twenty-Four 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Four 3/4 in. KO's
8-Gang, Flat, Blank Cover, 17-15/16 in. Width
By Raco
Catalog ID: 850
8-Gang, Flat, Blank Cover, 17-15/16 in. Width
Discontinued
849 - Discontinued No Sub
By Raco
Catalog ID: 849
DISCONTINUED - 7-Gang Box, Flat Cover
9-Gang Box Device Cover, Raised 3/4 in., 19-3/4 in. Width
By Raco
Catalog ID: 828
9-Gang Box Device Cover, Raised 3/4 in., 19-3/4 in. Width
9-Gang Box, Welded, 1-5/8 in. Deep, Twenty-Six 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Two 3/4 in. KO's
By Raco
Catalog ID: 958
9-Gang Box, Welded, 1-5/8 in. Deep, Twenty-Six 1/2 & 3/4 in. Concentric KO's, Six 1/2 in. KO's, and Two 3/4 in. KO's
9-Gang, Flat, Blank Cover, 19-3/4 in. Width
By Raco
Catalog ID: 851
9-Gang, Flat, Blank Cover, 19-3/4 in. Width