text.skipToContent text.skipToNavigation

2022R

by Raco 

Catalog ID: 2022R

Plastic Box 2-Gang with Bracket 35 cu. in.

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install
  • Positioning tabs for fast accurate mounting on studs or joists

Product Details

General

Bracket Setback 0.50
Bracket Type D, for Metal or Wood Studs
Color Yellow
Number of Gang(s) 2-Gang
Type Box
UPC 805035054390
Wiring System Nonmetallic Sheathed Cable

Dimensions

Actual Depth 2.74 in
Cubic Capacity 35
Height 3.91 in
Width 4 in

Logistics

Pallet Quantity 1200

Resources/Downloads

Specifications

Terms and Conditions