MY LISTS
RACO
Image of 7874RAC 3-Gang Nonmetallic Large Capacity Box, 3-7/8 in. Deep
Image of 7874RAC 3-Gang Nonmetallic Large Capacity Box, 3-7/8 in. Deep

3-Gang Nonmetallic Large Capacity Box, 3-7/8 in. Deep

Brand: Raco

Catalog ID: 7874RAC

3-Gang Nonmetallic Large Capacity Box, 3-7/8 in. Deep

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Positioning tabs for fast accurate mounting on studs ot joists.
  • Oversized nail support that resists hammer impact and prevents box deformation.

Product details

General

Cable Clamps

12

Catalog Number

7874RAC

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Number of Gang(s)

3-Gang

Type

Box

UPC

050169978740

Wiring System

Nonmetallic Sheathed Cable

Dimensions

Actual Depth

3.95 in

Cubic Capacity

74 cu.in

Depth

3.875 in

Height

6.06 in

Weight

0.564 lb

Width

8.44 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certified Listed

UL Listed

Description SPEC - Certification

Canada 1,233,900; 1,237,515; 1,260,599.

Logistics

Carton Quantity

50

Packaging Type

No Packaging

Pallet Quantity

600

Resources and downloads