7220RAC
7220RAC

4 in. Square Nonmetallic Cable Box, 1-5/8 in. Deep

Brand:

Raco

Catalog ID:

7220RAC

4 in. Square Nonmetallic Cable Box, 1-5/8 in. Deep

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install
  • Self-clamping wire entry clamps
  • RACO® BOX-LOC® for metal studs can be installed to either 7220RAC or 7232RAC. With just a push, it simply snaps into the grooves on the side of the box. The 978 far-side support can be added to secure installation

Product details

General

Cable Clamps
8
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Type
Box
UPC
050169972205
Wiring System
Nonmetallic Sheathed Cable

Dimensions

Actual Depth
1.625 in
Cubic Capacity
18 cu.in
Depth
1.625 in
Height
5.188 in
Weight
0.3 lb
Width
4 in

Certifications And Compliance

Certified Listed
UL Listed
Description SPEC - Certification
Canada 1,233,900; 1,237,515.

Logistics

Carton Quantity
8
Pallet Quantity
384

Resources and downloads