Discontinued
7321 - Discontinued
Request a Quote
Brand:
Raco
Catalog ID:
7321
Prop 65 - Cancer & Reproductive Harm Notice
DISCONTINUED - Fast Wire Clamp
Fast wire configuration
Made of high-strength NORYL
Light weight and easy to install
Provides excellent protection for wiring system
Product details
Resources and downloads
Product details
General
Accessory Type
Fitting
Color
Yellow
EU RoHS Indicator
Contact Manufacturer
Material
Noryl®
Type
Fast Wire Clamp
UPC
050169073216
Dimensions
Dimensions
0.63 in x 0.35 in x 0.91 in
Height
0.91 in
Length
0.63 in
Weight
0.003 lb
Width
0.35 in
Certifications And Compliance
Certified Listed
CSA
Logistics
Carton Quantity
1000
Minimum Pack Quantity
1000
Pallet Quantity
64000
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
7321
Catalogs
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions