text.skipToContent text.skipToNavigation

7488RAC

by Raco 

Catalog ID: 7488RAC

2-Gang Nonmetallic Square Cable Box, 2-3/4 in. Deep

  • RACO® Nonmetallic cable boxes provide the installer with a cost alternative that is lightweight and easy to install.
  • Self-clamping wire entry clamps.
  • Extra long, metal swing arms ensure installation.

Product Details

General

Cable Clamps 6
Ceiling Fan Rated No
Color Gray
Material Steel
Number of Gang(s) 2-Gang
Old Work or New Work Old Work
Type Box
UPC 050169974889
Wiring System Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity 25.0 cu.in
Depth 2.75 in
Height 4.125 in
Weight 0.272 lb
Width 3 in

Certifications and Compliance

Certified Listed UL Listed
Description SPEC - Certification Canada 1,237,515; 1,260,599.

Logistics

Carton Quantity 30
Pallet Quantity 750 EA

Resources/Downloads