text.skipToContent text.skipToNavigation

445

by Raco 

Catalog ID: 445

3 in. x 2 in. Switch Box, Gangable, 2 in. Deep, One 1/2 in. KO & NMSC Clamps, Plaster Ears

  • 3 in. x 2 in., 2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • L clamps provided for non-metallic sheathed cable (NMSC)
  • Supplied with one 1/2 in. knockout
  • Plaster ears allow a box to be used in "old work" applications
  • 10 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product Details

General

Bracket Type No Bracket
Color Gray
Ends Cable 4
Fire Resistance Yes
Gangable Yes
Knockouts 1/2 in
Material Steel
Number of Gang(s) 1-Gang
Plaster Ears Yes
Type
  • Switch Box
  • Box
UPC 050169004456
Wiring System Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity 10.3 cu.in
Depth 2 in
Height 4.219 in
Weight 0.513 lb
Width 2 in

Electrical Ratings

Power Distribution Features Fire Rated

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 50 EA
Packaging Type No Packaging
Pallet Quantity 4000 EA

Resources/Downloads

Specifications