- Products
-
Products
-
Products
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Wire Connectors
- View All Wire/Cable/Hose Management Categories
-
- Wallplates
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- View All Floor Boxes Categories
-
-
Boxes
-
Boxes
- 4 in. Square Boxes & Covers
- 4-11/16 in. Square Boxes & Covers
- Accessories
- Boxes & Covers
- Ceiling Boxes & Covers
- Ceiling Fan & Fixture Support
- Handy Boxes & Covers
- Large Capacity Boxes & Covers
- Life Safety Support Products
- Masonry Boxes & Covers
- Multi-Gang Boxes & Covers
- Nonmetallic Boxes & Accessories
- Switch Boxes
- Vapor Barrier
- View All Boxes Categories
-
- Enclosures
- Fittings
- Outdoor
-
-
Solutions
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
-
-
Featured Solutions
-
Featured Solutions
- Labor Savings
- Life-Safety
- Pre-Fab
- STAB-IT II BOXES
-
-
-
Markets
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
- Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Search
- Resources
-
-
- Contact Us
- Contact Us
- Products
-
Products
-
Products
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Wire Connectors
- View All Wire/Cable/Hose Management Categories
-
- Wallplates
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- View All Floor Boxes Categories
-
-
Boxes
-
Boxes
- 4 in. Square Boxes & Covers
- 4-11/16 in. Square Boxes & Covers
- Accessories
- Boxes & Covers
- Ceiling Boxes & Covers
- Ceiling Fan & Fixture Support
- Handy Boxes & Covers
- Large Capacity Boxes & Covers
- Life Safety Support Products
- Masonry Boxes & Covers
- Multi-Gang Boxes & Covers
- Nonmetallic Boxes & Accessories
- Switch Boxes
- Vapor Barrier
- View All Boxes Categories
-
- Enclosures
- Fittings
- Outdoor
-
-
Solutions
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
-
-
Featured Solutions
-
Featured Solutions
- Labor Savings
- Life-Safety
- Pre-Fab
- STAB-IT II BOXES
-
-
-
Markets
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
- Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Search
- Resources
-
-
- Contact Us
- Contact Us
473
Catalog ID: 473
Catalog ID: 473
3 in. x 2 in. Switch Box, Gangable, 2-1/4 in. Deep, Three 1/2 in. KO's & NMSC Clamps, Leveling Bumps
- 3 in. x 2 in. x 2-1/4 in. deep
- Gangable switch boxes offer the option of constructing a box to hold two or more devices
- Beveled corner boxes are designed to prevent the clamp screws from protruding into back wall
- L clamps provided for non-metallic sheathed cable (NMSC)
- Supplied with three 1/2 in. knockouts
- 10.5 cu. in. capacity
- Acceptable for use in 2-hour fire rated walls
Product Details
General
Bracket Type | No Bracket |
Color | Gray |
Ends Cable | 4 |
Fire Resistance | Yes |
Gangable | Yes |
Knockouts | 1/2 in |
Material | Steel |
Number of Gang(s) | 1-Gang |
Plaster Ears | No |
Type |
|
UPC | 050169004739 |
Wiring System | Nonmetallic Sheathed Cable |
Dimensions
Cubic Capacity | 10.5 cu.in |
Depth | 2.25 in |
Height | 3.53 in |
Weight | 0.505 lb |
Width | 2 in |
Electrical Ratings
Power Distribution Features | Fire Rated |
Certifications and Compliance
Certified Listed | UL Listed |
Logistics
Carton Quantity | 20 |
Packaging Type | No Packaging |
Pallet Quantity | 3520 |
Resources/Downloads
Please wait, preparing to download your file.