3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Four 1/2 & Two 3/4 in. KO's, TS Bracket

Brand:

Raco

Catalog ID:

505

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, Four 1/2 & Two 3/4 in. KO's, TS Bracket

  • 3 in. x 2 in., 2-1/2 in. deep
  • Includes TS side-mount bracket with gauging tabs and recessed nailing spurs
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • With proper fitting can be used for conduit, NMSC, armored, metal clad, flex cable
  • Supplied with four 1/2 in. and two 3/4 in. knockouts
  • 12.5 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product details

General

Bracket Setback
0.5
Bracket Type
TS, for Metal or Wood Studs
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Fire Resistance
Yes
Gangable
Yes
Knockouts
1/2 in;3/4 in
Material
Steel
Number of Gang(s)
1-Gang
Plaster Ears
No
Type
  • Switch Box
  • Box
UPC
050169005057
Wiring System
Conduit

Dimensions

Cubic Capacity
12.5 cu.in
Depth
2.5 in
Height
7 in
Weight
0.636 lb
Width
2.203 in

Electrical Ratings

Power Distribution Features
Fire Rated

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
50
Packaging Type
No Packaging
Pallet Quantity
2100

Resources and downloads