text.skipToContent text.skipToNavigation

517

by Raco 

Catalog ID: 517

3 in. x 2 in. Switch Box, Gangable, 2-1/2 in. Deep, One 1/2 in. KO & NMSC Clamps, TIGER GRIP®, Old Work, Plaster Ears

  • 3 in. x 2 in., 2-1/2 in. deep
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • L clamps provided for Nonmetallic Sheathed Cable (NMSC)
  • Supplied with one 1/2 in. knockout
  • Includes plaster ears and Tigergrip clips for "cut-in" or "old work" applications
  • 12.5 cubic in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product Details

General

Bracket Type No Bracket
Color Gray
Ends Cable 4
Fire Resistance Yes
Gangable Yes
Knockouts 1/2 in
Material Steel
Number of Gang(s) 1-Gang
Plaster Ears Yes
Type
  • Switch Box
  • Box
UPC 050169005170
Wiring System Nonmetallic Sheathed Cable

Dimensions

Actual Depth 2.78 in
Cubic Capacity 12.5 cu.in
Depth 2.5 in
Height 4.25 in
Weight 0.65 lb
Width 2.56 in

Electrical Ratings

Power Distribution Features Fire Rated

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 20
Packaging Type No Packaging
Pallet Quantity 1800 EA

Resources/Downloads

Specifications

Terms and Conditions