text.skipToContent text.skipToNavigation

623S

by Raco 

Collection Name:  STAB-IT®

Catalog ID: 623S

Switch Box 3-1/2 in. Deep, Gangable with STAB-IT® Connector, Plaster Ears, Old Work, GRIPTITE, 8 in. #12 Solid Copper Pigtail

  • 3 in. x 2 in., 3-1/2 in. deep
  • Designed for quick installation of flex, MC, MCI, MCI-A, AC, and HCF Cable
  • Gangable switch boxes offer the option of constructing a box to hold two or more devices
  • Supplied with five 1/2 in. knockouts
  • Plaster ears allow a box to be used in "old work" applications
  • Includes 8 in. #12 solid copper ground pigtail
  • 18.0 cu. in. capacity
  • Acceptable for use in 2-hour fire rated walls

Product Details

General

Application
  • RACO® STAB-IT boxes are great for any job where flexible armored cable is being used
  • RACO® Switch boxes are used to house wiring devices such as switches and outlets
Color Gray
Drawn or Welded Welded
Fire Resistance Yes
Knockouts 1/2 in
Material Steel
Number of Gang(s) 1-Gang
Type Box
UPC 050169966235

Dimensions

Actual Depth 3.83 in
Cubic Capacity 18.0 cu.in
Depth 3.5 in
Height 4.22 in
Raised Ground No
Weight 0.835 lb
Width 2.5 in

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 25
Pallet Quantity 1750 EA

Resources/Downloads

Specifications

Videos

RACO: STAB-IT® vs competition

Sales Drawings

3D Models

Terms and Conditions