text.skipToContent text.skipToNavigation

2003-FBAR - Discontinued See Sub 2003FBAR

by Raco 

Catalog ID: 2003-FBAR

DISCONTINUED - See Sub 2003FBAR

  • Self-clamping wire entry clamps
  • Vapor/air barrier flange and integral wire entry seal provides superior energy savings and quick installation
  • Hands free installation for 1/2 in., 5/8 in., or 3/4 in. drywall
  • 18.0 cu. in. capacity
  • Self-griping non-metallic sheathed cable entry clamps are integral part of the box
  • Self-contained metallic grounding strap
  • CCSA/US listed

Product Details

General

Bracket Setback 0.50
Cable Clamps 12
Color Yellow
Material Noryl®
Number of Gang(s) 1-Gang
Style Vapor Barrier
Type
  • Vapor Barrier Box
  • Box
Wiring System Nonmetallic Sheathed Cable

Dimensions

Actual Depth 2.875 in
Cubic Capacity 51.0 cu.in
Depth 2.75 in
Fixture Lbs. 50 lb
Height 7.125 in
Weight 0.4 lb
Width 6 in

Certifications and Compliance

Certified Listed CSA

Logistics

Carton Quantity 25
Pallet Quantity 300

Resources/Downloads

Specifications

Terms and Conditions