text.skipToContent text.skipToNavigation

2003FBAR

by Raco 

Catalog ID: 2003FBAR

3-Gang, Vapor Barrier Cable Box, 2-3/4 in. Deep, 1/2 in. Setback

  • Self-clamping wire entry clamps
  • Vapor/air barrier flange and integral wire entry seal provides superior energy savings and quick installation
  • Hands free installation for 1/2", 5/8", or 3/4" drywall

Product Details

General

Application
  • Vapor barrier boxes prevent unwanted penetration of exterior air and help maintain the existing interior environment from elements outside the structure
  • RACO® nonmetallic vapor barrier cable boxes provide the installer with a cost alternative that is lightweight and east to install and provide excellent protection for wiring system or devices
  • RACO® Nonmetallic cable boxes are used in branch circuit wiring to splice wires and accommodates wiring devices such as switches and receptacle
Bracket Setback 0.50
Cable Clamps 12
Color Yellow
Material Noryl®
Type
  • Vapor Barrier Box
  • Box
UPC 805035000106

Dimensions

Actual Depth 2.875 in
Cubic Capacity 51.0 cu.in
Depth 2.75 in
Fixture Lbs. 50 lb
Height 7.125 in
Weight 0.4 lb
Width 6 in

Certifications and Compliance

Certified Listed CSA

Logistics

Carton Quantity 25
Pallet Quantity 600 EA

Resources/Downloads