text.skipToContent text.skipToNavigation

2011-FBAR - Discontinued See Sub 2011FBAR

by Raco 

Catalog ID: 2011-FBAR

DISCONTINUED - See Sub 2011FBAR

  • Self-clamping wire entry clamps
  • Vapor/air barrier flange and integral wire entry seal provides superior energy savings and quick installation
  • Hands free installation for 1/2 in., 5/8 in., or 3/4 in. drywall
  • 24.5 cu. in. capacity
  • Boxes are installed on wooden or steel concrete forms
  • Not designed for ceiling fan support
  • Supports a light fixture up to 50 lbs

Product Details

General

Bracket Setback 0.50
Cable Clamps 4
Color Yellow
Material Noryl®
Number of Gang(s) 1-Gang
Style Vapor Barrier
Type
  • Vapor Barrier Box
  • Box
Wiring System Nonmetallic Sheathed Cable

Dimensions

Actual Depth 3.125 in
Cubic Capacity 18.0 cu.in
Depth 2.75 in
Fixture Lbs. 50 lb
Height 3.625 in
Weight 0.256 lb
Width 4.625 in

Certifications and Compliance

Certified Listed CSA

Logistics

Carton Quantity 50
Pallet Quantity 1200

Resources/Downloads

Specifications

Terms and Conditions