text.skipToContent text.skipToNavigation

2027FBAR

by Raco 

Catalog ID: 2027FBAR

4 in. Round, Vapor Barrier Cable Box, For Ceiling 2-5/8 in. Deep, 1/2 in. Setback

  • Self-clamping wire entry clamps
  • Vapor/air barrier flange and integral wire entry seal provides superior energy savings and quick installation
  • Hands free installation for 1/2 in, 5/8 in, or 3/4 in drywall

Self-clamping wire entry tabs, Vapour/air barrier flange and integral wire entry seal provides superior energy savings and quick installation

Product Details

General

Application
  • Vapor barrier boxes prevent unwanted penetration of exterior air and help maintain the existing interior environment from elements outside the structure
  • RACO® nonmetallic vapor barrier cable boxes provide the installer with a cost alternative that is lightweight and east to install and provide excellent protection for wiring system or devices
  • RACO® Nonmetallic cable boxes are used in branch circuit wiring to splice wires and accommodates wiring devices such as switches and receptacle
Bracket Setback 0.50
Cable Clamps 4
Color Yellow
Material Noryl®
Style Vapor Barrier
Sub Brand tradeSELECT
Type
  • Vapor Barrier Box
  • Box
UPC 805035051528
Wiring System Nonmetallic Sheathed Cable

Dimensions

Cubic Capacity 27.15 cu.in
Depth 2.625 in
Fixture Lbs. 50 lb
Height 2.75 in
Weight 0.317 lb
Width 5.25 in

Certifications and Compliance

Certified Listed CSA
Industry Standard(s) CSA Certified

Resources/Downloads