SCF0808RC
SCF0808RC
play
RACO: Grand Slam Junction Box with STAB-IT®
SCF0808RC_back
SCF0808RC_side

8 x 8 in. Flush Mount Cover for Grand Slam Junction Box

Brand:

Raco

Catalog ID:

SCF0808RC

Collection name:

GRAND SLAM

8 x 8 in. Flush Mount Cover for Grand Slam Junction Box

8 x 8 in. Flush Mount Cover for Grand Slam Junction Box

Product details

General

Application
RACO's Grand Slam Box is the quickest and easiest way to terminate home runs and other electrical wiring. Specifically designed for commercial applications, the Grand Slam Box offers both the flexibility and space desired in a junction box. Featuring RACO's patented STAB-IT® clamps for MC built-in, the Grand Slam Box offers the most labor savings and flexibility of any home run box on the market.
UPC
050169997932

Dimensions

Dimensions
0.063 in x 10 in x 10 in
Height
10 in
Length
0.063 in
Weight
2.247 lb
Width
10 in

Logistics

Carton Quantity
1
Pallet Quantity
996

Resources and downloads

Specifications

Terms and Conditions

Videos

RACO: Grand Slam Junction Box with STAB-IT®