SCF1212RC
SCF1212RC
play
RACO: Grand Slam Junction Box with STAB-IT®
SCF1212RC_side
SCF1212RC_back

12 x 12 in. Flush Mount Cover for Grand Slam Junction Box

OR

Brand:

Raco

Catalog ID:

SCF1212RC

Collection name:

GRAND SLAM

12 x 12 in. Flush Mount Cover for Grand Slam Junction Box

12 x 12 in. Flush Mount Cover for Grand Slam Junction Box

Product details

General

Application
RACO's Grand Slam Box is the quickest and easiest way to terminate home runs and other electrical wiring. Specifically designed for commercial applications, the Grand Slam Box offers both the flexibility and space desired in a junction box. Featuring RACO's patented STAB-IT® clamps for MC built-in, the Grand Slam Box offers the most labor savings and flexibility of any home run box on the market.
UPC
050169997949

Dimensions

Dimensions
0.063 in x 14 in x 14 in
Height
14 in
Length
0.063 in
Weight
4.301 lb
Width
14 in

Logistics

Carton Quantity
1
Pallet Quantity
570

Resources and downloads