2122
* Representative image
2122

3/4 in. EMT Set-Screw Connector, Insulated

Brand:

Raco

Catalog ID:

2123US

3/4 in. EMT Set-Screw Connector, Insulated

To bond EMT conduit to a box or enclosure, use RACO® set-screws. Provides concrete-tight connections when taped. Offered either as insulated or uninsulated. Suitable for applications above 600V.

  • Steel construction ensures mechanical protection
  • Zinc-electroplated for added corrosion protection
  • Insulated
  • Tri-head screws may be installed using slotted, Phillips, or Robertson head screwdriver
  • cULus
  • Available in trade sizes of 1/2 in. through 4 in.
  • 1 set-screw

Product details

General

Conduit Type
EMT
Connector Type
Set-Screw
EU RoHS Indicator
Contact Manufacturer
Fitting Type
Connectors
Insulation Type
Insulated
Material
Steel
UPC
050169570135

Dimensions

Dimensions
1.25 in x 1.375 in x 1.625 in
Height
1.625 in
Length
1.25 in
Trade Size
3/4 in
Weight
0.14 lb
Width
1.375 in

Certifications And Compliance

Certified Listed
cULus Listed
Industry Standard(s)
UL 514B

Logistics

Carton Quantity
125
Minimum Pack Quantity
25
Pallet Quantity
10000

Resources and downloads