text.skipToContent text.skipToNavigation

2700

by Raco 

Catalog ID: 2700

1/2 in. REDI-LOC® AC/MC Cable Connector

  • No tools needed to assemble to end of cable or install into box or enclosure
  • Preassembled anti-short bushing will not fall out during installation
  • Easy installation - push the cable into the fitting, push connector into the box or enclosure
  • Can be removed without tools and is reusable
  • Rugged one piece design
  • Made from steel and nylon (bushing)
  • Zinc electroplated for corrosion protection
  • Tri-linigual (English, Spanish and French installation instructions included in each unit carton)
  • UPC bar coded fittings are individually polybagged with a preprinted UPC-A bar code and packaged in pre-scored tear top cartons for an attractive presentation
  • Additional sizes available

Product Details

General

Conduit Type Armored Cable/Metal Clad (AC/MC)
Fitting Type Connectors
Material Steel
UPC 050169027004

Dimensions

Dimensions 1.07 in x 0.84 in x 0.84 in
Height 0.84 in
Length 1.07 in
Trade Size 1/2 in
Weight 0.035 lb
Width 0.84 in

Conductor Related

Cable Size MCI: AL .434 - .530; MCI: Steel .400 - .530; MCI-A: Steel (.440 - .510); AC: Steel/AL 14-2 (.400) to 12-3

Certifications and Compliance

Certified Listed UL Listed

Logistics

Carton Quantity 500
Pallet Quantity 32000 EA

Resources/Downloads

Specifications

Terms and Conditions