- Products
-
Products
-
Products
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Wire Connectors
- View All Wire/Cable/Hose Management Categories
-
- Wallplates
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- View All Floor Boxes Categories
-
-
Boxes
-
Boxes
- 4 in. Square Boxes & Covers
- 4-11/16 in. Square Boxes & Covers
- Accessories
- Ceiling Boxes & Covers
- Ceiling Fan & Fixture Support
- Handy Boxes & Covers
- Large Capacity Boxes & Covers
- Life Safety Support Products
- Masonry Boxes & Covers
- Multi-Gang Boxes & Covers
- Nonmetallic Boxes & Accessories
- Switch Boxes
- Vapor Barrier
- View All Boxes Categories
-
- Enclosures
- Fittings
- Outdoor
-
-
Solutions
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
-
-
Featured Solutions
-
Featured Solutions
- Labor Savings
- Life-Safety
- Pre-Fab
- Rough-In Ready
- STAB-IT II BOXES
-
-
-
Markets
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
-
Resources
MarketingCompanyDigital Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
-
Contact Us
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
- Contact Us
- Find a Sales Representative
- MyHubbell
-
-
- Products
-
Products
-
Products
-
Wire/Cable/Hose Management
-
Wire/Cable/Hose Management
- Wire Connectors
- View All Wire/Cable/Hose Management Categories
-
- Wallplates
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- View All Floor Boxes Categories
-
-
Boxes
-
Boxes
- 4 in. Square Boxes & Covers
- 4-11/16 in. Square Boxes & Covers
- Accessories
- Ceiling Boxes & Covers
- Ceiling Fan & Fixture Support
- Handy Boxes & Covers
- Large Capacity Boxes & Covers
- Life Safety Support Products
- Masonry Boxes & Covers
- Multi-Gang Boxes & Covers
- Nonmetallic Boxes & Accessories
- Switch Boxes
- Vapor Barrier
- View All Boxes Categories
-
- Enclosures
- Fittings
- Outdoor
-
-
Solutions
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
-
-
Featured Solutions
-
Featured Solutions
- Labor Savings
- Life-Safety
- Pre-Fab
- Rough-In Ready
- STAB-IT II BOXES
-
-
-
Markets
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
-
Resources
MarketingCompanyDigital Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Resources
-
-
-
Contact Us
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
-
Contact Us
- Contact Us
- Find a Sales Representative
- MyHubbell
-
-
38RAC
Catalog ID: 38RAC
Catalog ID: 38RAC
3/8 in. REDI-LOC® Armored Cable Connector, .402-.610
- Fits standard 1/2" knockouts in electrical boxes or enclosures
- Connector designed to terminate MC-PCS, MCI, MCI-A, AC, HCF, and FMC
- Die-cast zinc construction with nylon anti-short bushing
- For use in dry locations
- See Sell Sheet for cable ranges
Product Details
General
Conduit Type | Armored Cable/Metal Clad (AC/MC) |
Fitting Type | Connectors |
Material | Die Cast Zinc |
UPC | 050169000380 |
Dimensions
Height | 0.992 in |
Length | 1.471 in |
Weight | 0.066 lb |
Width | 0.948 in |
Conductor Related
Cable Range | 0.402 - 0.610 |
Certifications and Compliance
Certified Listed | cULus Listed |
Logistics
Carton Quantity | 500 |
Minimum Pack Quantity | 50 |
Pallet Quantity | 16000 |
Resources/Downloads
Specifications
Literature
Sell Sheets
Sales Drawings
Terms and Conditions
Please wait, preparing to download your file.