MY LISTS
RACO
Image of 232-OW 4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in. KO's & Five TKO's, Raised Ground, Old-Work

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in. KO's & Five TKO's, Raised Ground, Old-Work

Brand: Raco

Catalog ID: 232-OW

4 in. Square Box, Welded, 2-1/8 in. Deep, Ten 1/2 in. KO's & Five TKO's, Raised Ground, Old-Work

Designed to enclose electrical wiring, switches, receptacles or lighting fixtures. Constructed from 1/16 in. pre-galvanized steel. 8-32 cover mounting screws assembled.

  • Use in old work applications with mounting bracket
  • Combination screw heads allow quick installation
  • Welded construction
  • Eight 1/2 in. knockouts and four TKO knockouts
  • UL Listed
  • 30.3 cu. in. capacity
  • Raised ground
  • 4 in. Mounting bracket
  • Acceptable in 2-hour fire rated walls
  • UPC barcoded

General

Bracket Type

No Bracket

Catalog Number

232-OW

Color

Gray

Drawn or Welded

Welded

EU RoHS Indicator

Contact Manufacturer

Fire Resistance

Yes

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Material

Steel

Number of Gang(s)

2-Gang

Type

Box

UPC

050169502327

Wiring System

Conduit

Dimensions

Cubic Capacity

30.3 cu.in

Depth

2.125 in

Height

4.75 in

Raised Ground

Yes

Weight

1.12 lb

Width

4.88 in

Certifications And Compliance

Certified Listed

UL Listed

EU RoHS Indicator

Contact Manufacturer

Configuration

Bracket Type

No Bracket

Knockouts

1/2 in;1/2 - 3/4 in Combination (TKO)

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

25

Pallet Quantity

1100