text.skipToContent text.skipToNavigation

40RAC

By Raco 

Catalog ID: 40RAC

By Raco
Catalog ID:  40RAC
3/8 in. Armored Cable Connector, .470- .610

RACO’s new Push-in cable connectors make it easy to secure metal-clad cable into boxes or enclosures. Simply insert a cable into the cable opening, then snap the box end of the connector into a box knockout, done! No tools needed for a secure assembly. Push-in connectors are perfect for new or old work and can be removed and reused.

  • Fits standard 1/2" knockouts in electrical boxes or enclosures
  • Connector designed to terminate MC-PCS, MCI, MCI-A, AC, HCF, and FMC
  • Die-cast zinc construction with nylon anti-short bushing
  • Tinted blue inside to indicate larger cable range
  • For use in dry locations
  • See Sell Sheet for cable ranges

Product Details

General

Conduit Type Armored Cable/Metal Clad (AC/MC)
Fitting Type Connectors
Material Die Cast Zinc
UPC 050169000403

Dimensions

Dimensions 1.471 in x 0.948 in x 0.992 in
Height 0.992 in
Length 1.471 in
Weight 0.066 lb
Width 0.948 in

Conductor Related

Cable Range 0.470 - 0.610

Certifications and Compliance

Certified Listed cULus Listed

Logistics

Carton Quantity 500
Minimum Pack Quantity 50
Pallet Quantity 16000

Resources and Downloads

Specifications

Literature

Sales Drawings

Terms and Conditions