text.skipToContent text.skipToNavigation

Straight to 90° Extra Flexible Tubing SWIVEL LOK® Connector, Nylon

By Raco 

Catalog ID: 4751

By Raco
Catalog ID:  4751
Straight to 90° Extra Flexible Tubing SWIVEL LOK® Connector, Nylon
  • All black nonmetallic construction ends metal fatigue and separation problems and provides superior corrosion resistance
  • Each connector is supplied with a Neoprene O-ring and nylon gasket
  • SWIVEL-LOK, multi-position connector (trade sizes 3/8 in. to 1 in.) twists from 0° to 90°, easing installation in difficult locations and eliminating need to stock other angle connectors
  • Additional sizes available

Product Details

General

Application
  • For use in dry or wet locations when the conduit and fittings are not subject to physical damage
  • Use extra flexible tubing and connectors whenever added flexibility is required for installation, operation, or maintenance
Color Black
Material Nylon
UPC 050169047514

Dimensions

Dimensions 3.27 in x 1.3 in x 1.3 in
Height 1.3 in
Length 3.27 in
Trade Size 0.375 in
Weight 0.028 lb
Width 1.3 in

Certifications and Compliance

Certified Listed
  • UL Listed
  • CSA Certified
Nema Rating NEMA 4X, 12 and 13

Logistics

Carton Quantity 25
Minimum Pack Quantity 25
Pallet Quantity 7200

Resources and Downloads

Specifications

Terms and Conditions