- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Boxes
-
Boxes
- 4 in. Square Boxes & Covers
- 4-11/16 in. Square Boxes & Covers
- Accessories
- Boxes & Covers
- Ceiling Boxes & Covers
- Ceiling Fan & Fixture Support
- Crush Corner Covers
- Handy Boxes & Covers
- Large Capacity Boxes & Covers
- Life Safety Support Products
- Masonry Boxes & Covers
- Multi-Gang Boxes & Covers
- Nonmetallic Boxes & Accessories
- Switch Boxes
- Vapor Barrier
- Wall Boxes
- View All Boxes Categories
-
- Enclosures
- Fittings
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- View All Floor Boxes Categories
-
- Outdoor
- PRO Ready
- Wallplates
-
-
Solutions
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
-
-
Featured Solutions
-
Featured Solutions
- Crushed Corner Covers
- Labor Savings
- Life-Safety
- Pre-Fab
- ProReady™ Solutions
- STAB-IT II BOXES
-
-
-
Markets
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
- Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
- Our brands
- Careers
- Sustainability
- Products
-
Products
-
Products
-
Boxes
-
Boxes
- 4 in. Square Boxes & Covers
- 4-11/16 in. Square Boxes & Covers
- Accessories
- Boxes & Covers
- Ceiling Boxes & Covers
- Ceiling Fan & Fixture Support
- Crush Corner Covers
- Handy Boxes & Covers
- Large Capacity Boxes & Covers
- Life Safety Support Products
- Masonry Boxes & Covers
- Multi-Gang Boxes & Covers
- Nonmetallic Boxes & Accessories
- Switch Boxes
- Vapor Barrier
- Wall Boxes
- View All Boxes Categories
-
- Enclosures
- Fittings
-
Floor Boxes
-
Floor Boxes
- In Floor
- Pedestal
- View All Floor Boxes Categories
-
- Outdoor
- PRO Ready
- Wallplates
-
-
Solutions
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
Featured Solutions -
Solutions
-
Solutions
-
Solutions Overview
-
Solutions Overview
Comprehensive solutions for commercial, residential and industrial applications.
-
-
Featured Solutions
-
Featured Solutions
- Crushed Corner Covers
- Labor Savings
- Life-Safety
- Pre-Fab
- ProReady™ Solutions
- STAB-IT II BOXES
-
-
-
Markets
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
Markets
-
Markets
-
Markets Overview
-
Markets Overview
RACO® serves the needs of customers in a variety of market applications. See our major markets and building types below.
-
- Markets
-
- Resources
-
Resources
-
Resources
- Marketing
-
Company
-
Company
- About Us
- Careers
- Directions
- Hubbell Merchandise
-
-
Digital Resources
-
Digital Resources
- Competitor Cross Reference
- Resources
-
-
- Products
- Electrical & Electronic
- Floor Boxes
- In Floor
- 1-Gang Concrete Floor Box with 3/4 in. Threaded Hubs and Adjustable Height Feature
1-Gang Concrete Floor Box with 3/4 in. Threaded Hubs and Adjustable Height Feature
Catalog ID: 6262
- Cast iron, water-tight body, fully adjustable.
- Gray powder coat paint inside and out for additional corrosion resistance.
- 3/4" threaded conduit openings are standard.
- Brass tile flange provided with box.
- RACO® 6292 or 6295 carpet flange must be ordered separately.
- RACO® 6250, 6288, 6289, or 6291 brass cover must be ordered separately.
- Interior and exterior leveling screws permit adjustment to meet finished floor.
- Disposable concrete cap to prevent the entry of concrete during pour included.
- Use where minimum concrete pour depth is 3 in
- 30.0 cu. in. capacity
- Height adjustment up to 1-1/4 in. before pour
- Brass tile flange included
Product Details
General
Application | Concrete |
Color | Gray |
Cover Shape | Rectangle |
Cover Type | Rectangle |
EU RoHS Indicator | Contact Manufacturer |
Material | 6262 |
Number Of Outlets | 4 |
Size | 1-Gang |
Type | Boxes |
Type of Use | Concrete |
UPC | 050169062623 |
Wiring System | Conduit |
Dimensions
Cubic Capacity | 33.0 cu.in |
Dimensions | 4.69 in x 4.69 in x 3.15 in |
Height | 3.15 in |
Length | 4.69 in |
Weight | 4.28 lb |
Width | 4.69 in |
Certifications and Compliance
Certified Listed | UL Listed |
Logistics
Carton Quantity | 4 |
Minimum Pack Quantity | 1 |
Pallet Quantity | 420 |
Resources and Downloads
Customer Notices
Specifications
SDS
Terms and Conditions
Please wait, preparing to download your file.